Skip to main content

MI-B73-MW | VI-200 Series DC-DC Converters | Vicor

MI-B73-MW in the product family

VI-200 Series DC-DC Converters

MI-B73-MW in the product family

VI-200 Series DC-DC Converters

Input Voltage 165V 100.0 - 310V
Output Voltage 24V
Output Power 100W
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MI-B73-MW
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $1,238.45
10+ $983.70
25+ $898.87
100+ $866.91

Distributor stock

Updated Oct. 16, 2026
11:09 a.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • MIL-STD-810 environments
  • Up to 90% efficiency
  • Remote sense
  • Current limit
  • OVP and thermal shut down
  • Power boosters for higher power outputs
  • ZCS power architecture

Accordion Section