MI-J22-IY | VI-J00 Series DC-DC Converters | Vicor
MI-J22-IY
in the product family
VI-J00 Series DC-DC Converters
MI-J22-IY
in the product family
VI-J00 Series DC-DC Converters
Input Voltage
28V
Output Voltage
15V
Output Power
50W
Option Graph Section
Options
Part Number
MI-J22-IY
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $613.32 |
| 10+ | $487.16 |
| 25+ | $445.15 |
| 100+ | $429.32 |
Product Features
Product features
Accordion Section
- Data Sheets
MI-J00™ Data Sheet
- Soldering Methods and Procedures for RoHS-Compliant Power Modules
- Designing a Power Supply with Multiple Input Options
-
AN:201
Using Modular DC-DC Converters to Meet European Standards for Railway Applications -
AN:204
Creating High-Voltage Outputs -
AN:208
Soldering Methods and Procedures for Vicor Power Modules -
AN:210
Current Share Board -
AN:211
Constant Current Control for DC-DC converters