MI-J22-IZ | MI-J00 Series DC-DC Converters | Vicor
MI-J22-IZ
in the product family
MI-J00 Series DC-DC Converters
MI-J22-IZ
in the product family
MI-J00 Series DC-DC Converters
Input Voltage
28V
Output Voltage
15V
Output Power
25W
Standard ChiP
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
4.6 x 2.4 x 0.5in / 116.8 x 61.0 x 12.7mm
Option Graph Section
Options
Part Number
MI-J22-IZ
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $570.28 |
| 10+ | $452.97 |
| 25+ | $413.91 |
| 100+ | $399.20 |
Product Features
Product features
- MIL-STD-810 environments
- Up to 90% efficiency
- Remote sense
- Current limit
- OVP and thermal shut down
- Power boosters for higher power outputs
- ZCS power architecture
Accordion Section
- Data Sheets
MI-J00™ Data Sheet
- Soldering Methods and Procedures for RoHS-Compliant Power Modules
- Designing a Power Supply with Multiple Input Options
-
AN:201
Using Modular DC-DC Converters to Meet European Standards for Railway Applications -
AN:204
Creating High-Voltage Outputs -
AN:208
Soldering Methods and Procedures for Vicor Power Modules -
AN:210
Current Share Board -
AN:211
Constant Current Control for DC-DC converters
-
Non-RoHS, VI-Jxx series
PDF
-
Non-RoHS, VI-Jxx series
STP