Skip to main content

MI-J2N-IA | MI-J00 Series DC-DC Converters | Vicor

MI-J2N-IA in the product family

MI-J00 Series DC-DC Converters

Standard ChiP
2.8 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
MI-J2N-IA in the product family

MI-J00 Series DC-DC Converters

Input Voltage 28V
Output Voltage 18.5V
Output Power 10W
Standard ChiP
2.8 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MI-J2N-IA
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $522.13
10+ $414.73
25+ $378.96
100+ $365.49

Distributor stock

Updated Mar. 24, 2026
12:30 p.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • MIL-STD-810 environments
  • Up to 90% efficiency
  • Remote sense
  • Current limit
  • OVP and thermal shut down
  • Power boosters for higher power outputs
  • ZCS power architecture

Accordion Section