V72C48C150BG | Micro DC DC Converter | Vicor
V72C48C150BG
in the product family
Micro DC DC Converter
V72C48C150BG
in the product family
Micro DC DC Converter
Input Voltage
72V
Output Voltage
48V
Output Power
150W
Quarter Brick
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
2.28 x 1.45 x 0.5in / 57.9 x 36.8 x 12.7mm
End of life
Option Graph Section
Options
Part Number
V72C48C150BG
Product Features
Product features
- Size: 2.28" x 1.45" x 0.5" (57,9 x 36,8 x 12,7 mm)
- Low noise zero current switching and zero voltage
- Switching technology
- Single-wire paralleling
- Output voltage adjust from 10-110%
- Logic enable / disable
- Input undervoltage lockout
- Output overvoltage protection
Accordion Section
- Data Sheets
Micro Family 72V Input Data Sheet
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
Micro, long gold pin (RoHS), slotted baseplate
PDF
-
Micro, long gold pin (RoHS), slotted baseplate
STP
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 32174 | View details |
Description Longitudinal Threaded | RoHS Yes | Drawings | Part Number 30190 | View details |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30719 | View details |
Description Longitudinal Through hole | RoHS Yes | Drawings | Part Number 30183 | View details |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 32173 | View details |
Description Transverse Threaded | RoHS Yes | Drawings | Part Number 30270 | View details |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30722 | View details |
Description Transverse Through hole | RoHS Yes | Drawings | Part Number 30725 | View details |
CM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 3000 uH | RoHS Yes | Drawings | Current Rating 7.0 | Part Number 31742 | View details |
Description 1000 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 31743 | View details |
Description 1.3 mH | RoHS Yes | Drawings | Current Rating 13.0 | Part Number 32006 | View details |
DM Input Inductor
Description | RoHS | Drawings | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|
Description 22 uH | RoHS Yes | Drawings | Current Rating 12.0 | Part Number 33206 | View details |
Capacitors
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Y-Cap | RoHS Yes | Drawings | Part Number 00770 | View details |
Description Y-Cap | RoHS Yes | Drawings | Part Number 01000 | View details |
Description Y-Cap | RoHS Yes | Drawings | Part Number 03093 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-337 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23484-477 | View details |
Description SM Polymer | RoHS Yes | Drawings | Part Number 23579-227 | View details |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 25283 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30468 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30469 | View details |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 30787 | View details |
Description Al-El (10mm x 16mm) | RoHS Yes | Drawings | Part Number 30788 | View details |
Description Al-El (12mm x 25mm) | RoHS No | Drawings | Part Number 30799 | |
Description Y-Cap SMT | RoHS Yes | Drawings | Part Number 30802 | View details |
Description Al-El (16mm x 15mm) | RoHS No | Drawings | Part Number 33985 | View details |
Remote Sense Compensation
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 1mH Output Sense | RoHS Yes | Drawings | Part Number 36-00030 | View details |
Scope jack
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Shielded horz. | RoHS No |
Drawings
|
Part Number 01830 | View details |
Description Shielded vert. | RoHS No |
Drawings
|
Part Number 06207 | View details |
Thermate Pad
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Micro Thermate Pad | RoHS Yes | Drawings | Part Number 20265 | View details |
Transformer
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description PR Bus Isolation | RoHS No |
Drawings
|
Part Number 29768 | View details |