Skip to main content
Back to VI-200 VI-J00

VE-2T3-CV-B1 | BUSMOD default description | Vicor

VE-2T3-CV-B1 in the product family

BUSMOD default description

VE-2T3-CV-B1 in the product family

BUSMOD default description

Input Voltage
Output Voltage
Output Power
Error Message here
Order an evaluation board

Evaluation Board Users Guide

End of life

Option Graph Section

Options
Part Number
VE-2T3-CV-B1

Product Features

Product features

  • cURus, cTÜVus
  • Remote sense and current limit
  • Logic disable
  • Wide range output adjust
  • ZCS power architecture
  • Low noise FM control
  • CE marked

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

Capacitors

Description RoHS Drawings Part Number Add to cart table header
Description Y-Cap RoHS Yes Drawings Part Number 00770 View details
Description Y-Cap RoHS Yes Drawings Part Number 01000 View details
Description Y-Cap RoHS Yes Drawings Part Number 03093 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-337 View details
Description SM Polymer RoHS Yes Drawings Part Number 23484-477 View details
Description SM Polymer RoHS Yes Drawings Part Number 23579-227 View details
Description Y-Cap SMT RoHS Yes Drawings Part Number 25283 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30468 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30469 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 30787 View details
Description Al-El (10mm x 16mm) RoHS Yes Drawings Part Number 30788 View details
Description Al-El (12mm x 25mm) RoHS No Drawings Part Number 30799
Description Y-Cap SMT RoHS Yes Drawings Part Number 30802 View details
Description Al-El (16mm x 15mm) RoHS No Drawings Part Number 33985 View details

Sockets

Description RoHS Drawings Part Number Add to cart table header
Description 0.040" Electro-tin RoHS Drawings Part Number 30074 View details
Description 0.080" Electro-tin RoHS Drawings Part Number 30075 View details

Standoffs

Description RoHS Drawings Part Number Add to cart table header
Description 0.525" Long, 0.25" Hex RoHS 1 pc. Drawings Part Number 32183-01 View details