Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Powered and controlled via a tether from a ground-based power source, tethered remote operated vehicles typically require a 1 – 5kW ground power supply tethered to the ROV to provide unlimited run time and greater control. A high-voltage tether (500 to 800V) delivers power to the vehicle. The power delivery network (PDN) inside the vehicle must be capable of down converting the tether’s high-voltage power source with high efficiency and take up less real estate to free up important payload space. The key goals were:
Vicor high-voltage, fixed-ratio bus converter modules and Zero Voltage Switching (ZVS) buck regulators create a power solution that optimizes the system for SWaP-C. On shore, the bidirectional Vicor BCM® converts SELV to high voltage at 98% efficiency for the tether. The high-voltage tether is a much smaller and lighter cabling with lower losses, helping to conserve energy and thereby extending the operational time under water, increase functionality and carry more payload.
Significantly reduced tether size, weight and drag
Optimum efficiently converting high voltage to SELV voltages
Lightweight conversion solution on board the ROV
From the ground station, the BCM4414 isolates and steps down the rectified output from a single or three-phase AC supply to 48V. A second BCM4414 steps up the 48V to 800V for distribution across the tether. A third BCM4414 is used to step down the 800V to 48V onboard the vehicle. Downstream of the BCM4414, ZVS Buck Regulators offer maximum power density and flexibility for high efficiency point-of-load DC-DC regulation. The integration of a high performance Zero-Voltage Switching (ZVS) topology increases point-of-load performance, providing best-in-class power efficiency up to 98%.
MIL-COTS BCM bus converter modules
Isolated fixed-ratio
Input: 200 – 400V, 400 – 700V, 500 – 800V
Output: 8.1 – 55V
Current: Up to 125A
Peak efficiency: 98%
As small as 1.28 x 0.86 x 0.26in
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Compact, efficient power solutions enable improved countermeasure capabilities
Explore Vicor's efficient and reduced weight power delivery network for electronic warfare countermeasures systems
Reducing I2R losses to enable extended missions
Learn how Vicor delivers high power with efficiency and reduced weight for electronic countermeasures
Efficiently powering the growing suite of advanced on-board sensors
Learn how Vicor delivers high power with efficiency and reduced weight air-to-surface (ASM) missiles