Skip to main content
The smallest, lightest
power modules

Flexible combinations of key attributes to serve any need

Regulation icon

Regulation and fixed-ratio conversion

Isolation icon

Isolated and non-isolated

Power icon

Wide input and output voltage ranges

Scalable icon

Bidirectional and scalable to any size array

Partnering to create tailored power conversion solutions

Vicor is your partner to develop power delivery networks that accelerate your time to market to meet your aggressive electrification goals. We are working with leading OEMs and Tier 1 suppliers not only to adapt our proven DC-DC converter products for use in xEVs, but we are also developing customized solutions tailored to their needs. Our team of engineers is collaborating with customers to architect new, efficient modular power delivery networks that enable automotive designers to take advantage of the reduced size and weight of Vicor solutions.

The ability to scale our miniaturized power modules provides benefits for the ongoing development of automotive power solutions with lower development costs. Just a few Vicor modules can support hundreds of unique power network designs, saving development and certification time and cost. The benefits of this scalability, flexibility, and re-usability in system design from Vicor power modules enable the system designer to achieve the best mix of power, weight and package space.

Vicor modules

Bidirectional, fixed-ratio converters for high voltage and ultra high voltage conversion 

Vicor fixed-ratio and bidirectional converter modules provide the greatest power density for high voltage battery conversion to low voltage networks. The BCM product family leverages sine amplitude conversion technology results in high-efficiency performance in our miniaturized modules. Our BCMs are developed to match the vehicle battery, with modules matched to your 400V, 800V or even 1200V battery. Vicor BCM modules can be used in arrays to scale to the necessary power requirements. The Vicor NBM product family enables fast charging compatibility between 400V and 800V systems.

Vicor BCM6135 and NBM6123

400V/48V BCM6135


Isolated


Input: 260 – 410V


Output: 32.5 – 51.3V


Current: Up to 65A


Peak efficiency: 98.6%


61 x 35 x 7.4mm



800V/48V BCM6135


Isolated


Input: 520 – 920V


Output: 32.5 – 57.5V


Current: Up to 80A


Peak efficiency: 98.0%


61 x 35 x 7.4mm



800V/400V NBM6123


Non-isolated


Input: 400 – 920V


Output: 200 – 460V


Current: Up to 16A


Peak efficiency: 99.3%


61 x 23 x 7.4mm


In addition to the products shown, all Vicor products are capable of automotive qualification, and Vicor is prepared to collaborate on the development of new products. To learn more about how Vicor can help you accelerate the electrification of your vehicle designs, please complete the form below

Miniaturized DC-DC regulators for low voltage power distribution

Vicor DCM product family and PRM product family provide system designers with the keys to deploying the right power to each load. These modules can efficiently bridge 12V and 48V systems in the power delivery network. These modules provide for both isolated and non-isolated power as required by the system needs.  Vicor compact modules can be deployed in arrays to scale the power available. These miniaturized modules can be located at the point of load to optimize the weight of the vehicle power harnesses.

Vicor DCM3735, PRM3735 and NBM2317

48V/12V DCM3735


Non-isolated/regulated


Input: 35 – 58V


Output: 8 – 16V


Power: 2kW


36.6 x 35.4 x 7.4mm



48V/48V PRM3735


Non-isolated/regulated


Input: 31 – 58V


Output: 36 – 54V


Power: 2.5kW


36.6 x 35.4 x 7.4mm



48V/12V NBM2317


Non-isolated


Input: 40 – 60V


Output: 10 – 15V


Power: 1kW


23 x 17 x 5.2mm


In addition to the products shown, all Vicor products are capable of automotive qualification, and Vicor is prepared to collaborate on the development of new products. To learn more about how Vicor can help you accelerate the electrification of your vehicle designs, please complete the form below

Please contact me about Vicor automotive solutions