Skip to main content
Back to MFM

MFM1714BD2KD2F4M08 | MIL-COTS MFM™ Filter Module | Vicor

MFM1714BD2KD2F4M08 in the product family

MIL-COTS MFM™ Filter Module

1714 ChiP package
1.76 x 1.39 x 0.36in / 44.6 x 35.5 x 9.22mm
MFM1714BD2KD2F4M08 in the product family

MIL-COTS MFM™ Filter Module

Input Voltage 270V
Output Current 4A
1714 ChiP package
1.76 x 1.39 x 0.36in / 44.6 x 35.5 x 9.22mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MFM1714BD2KD2F4M08
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $437.17
10+ $347.33
25+ $316.95
100+ $297.28
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Nov. 8, 2026
9:07 a.m. EST

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

  • MIL-STD-461 EMI compliance
  • MIL-STD-704 transient compliance
  • Low profile mounting option
  • Environmental Screening
  • MIL-STD-1275 transient compliance

Accordion Section

  • 1714 VIA 3-D Model Drawing (Long Pin)
    STP IGS

Promo Component

在资源库中查看更多文档、视频和案例研究