MI-B73-IW | VI-200 Series DC-DC Converters | Vicor
MI-B73-IW
in the product family
VI-200 Series DC-DC Converters
MI-B73-IW
in the product family
VI-200 Series DC-DC Converters
Input Voltage
165V
100.0 - 310V
Output Voltage
24V
Output Power
100W
Option Graph Section
Options
Part Number
MI-B73-IW
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $714.30 |
| 10+ | $567.37 |
| 25+ | $518.44 |
| 100+ | $500.01 |
Product Features
Product features
- MIL-STD-810 environments
- Up to 90% efficiency
- Remote sense
- Current limit
- OVP and thermal shut down
- Power boosters for higher power outputs
- ZCS power architecture
Accordion Section
- Soldering Methods and Procedures for RoHS-Compliant Power Modules
- Designing a Power Supply with Multiple Input Options
-
AN:201
Using Modular DC-DC Converters to Meet European Standards for Railway Applications -
AN:204
Creating High-Voltage Outputs -
AN:208
Soldering Methods and Procedures for Vicor Power Modules -
AN:210
Current Share Board -
AN:211
Constant Current Control for DC-DC converters