Skip to main content

Vicor-white-paper-featured-image-test-strategy-sac-space-medium.jpg

White paper

Input filter design and test strategy for dual unsynchronized Sine Amplitude Converters (SAC™) in space power systems

This paper presents a complete design methodology for input filters in redundant power-conversion systems, validated by experimental data demonstrating compliance with MIL-STD-461 and DO-160 conducted-emissions limits using standard 5µH LISNs. The two-stage differential-mode topology with proper source-impedance targeting and Vicor AN:023 damping provides robust, loop-stable attenuation across beat-frequency and 1MHz bands while accommodating 1A/µs transient edge rates and 80W steady-state loads.

This comprehensive experimental and design foundation positions aerospace power-distribution architects to deploy SAC-based redundant systems with confidence in both conducted-emissions compliance and transient robustness under realistic mission environments.

填写信息,立刻获取本篇白皮书!