Skip to main content

MI-J7L-MY | MI-J00 Series DC-DC Converters | Vicor

MI-J7L-MY in the product family

MI-J00 Series DC-DC Converters

Standard ChiP
2.8 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
MI-J7L-MY in the product family

MI-J00 Series DC-DC Converters

Input Voltage 165V
Output Voltage 28V
Output Power 50W
Standard ChiP
2.8 x 2.4 x 0.5in / 57.9 x 61.0 x 12.7mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MI-J7L-MY
Lead time
30 weeks
Minimum order quantity
1
Quantity MSRP
1+ $1,066.23
10+ $846.91
25+ $773.87
100+ $746.36

Distributor stock

Updated Sep. 8, 2026
10:10 a.m. EDT

Mouser:  3 Arrow:  0 Avnet:  0 Digi-Key:  0

Product Features

Product features

  • MIL-STD-810 environments
  • Up to 90% efficiency
  • Remote sense
  • Current limit
  • OVP and thermal shut down
  • Power boosters for higher power outputs
  • ZCS power architecture

Accordion Section