Skip to main content
Back to NBM

NBM2317S60D1580TMR | NBM™ Non-isolated Bus Converter Module | Vicor

NBM2317S60D1580TMR in the product family

NBM™ Non-isolated Bus Converter Module

2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
NBM2317S60D1580TMR in the product family

NBM™ Non-isolated Bus Converter Module

Input Voltage 54V
Output Voltage 13.5V
Output Current 80A
2317 SM-ChiP package
0.899 x 0.683 x 0.204in / 22.83 x 17.34 x 5.182mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
NBM2317S60D1580TMR
Lead time
52 weeks
Minimum order quantity
25
Quantity MSRP
25+ $113.07
100+ $106.05
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Distributor stock

Updated Sep. 8, 2026
12:36 p.m. EDT

Arrow:  0 Avnet:  0 Digi-Key:  0 Mouser:  0

Product Features

Product features

Accordion Section

Promo Component

在資源庫中查看更多檔案、影片和案例研究