Skip to main content

FlatPAC-EN MI

FlatPAC-EN MI是一款坚固耐用、超薄型MIL-COTS电源,具有大于7 W/in3的功率密度。电源配置了用户选择的、高度可靠的Vicor模块,提供了多达四路隔离输出,范围从 2 – 95 Vdc,总输出功率为500 W(符合EN61000-3-2为425 W)。保形涂层(conformal coating)是用于苛刻环境的可用选项。

特点与优势

特点与优势

User configurable supply with one to four outputs

User configurable supply with one to four outputs

Can operate in both conduction and convection applications

Can operate in both conduction and convection applications

Meets harmonic requirements

Meets EN61000‑3‑2 European harmonic requirements

Rugged package for demanding environments

Rugged package for demanding environments

电源系统设计工具

采用电源系统设计工具快速查找产品

输入规格:

输出规格:

输出规格:

输出

资源

  • for FlatPAC-EN 2 Outputs
    STEP
  • for FlatPAC-EN 3 Outputs
    STEP

Promo Component

在资源库中查看更多文档、视频和案例研究

相关产品