DCM2322T72S0650M60 | DCM® DC-DC Converter Module | Vicor
DCM2322T72S0650M60
in the product family
DCM® DC-DC Converter Module
DCM2322T72S0650M60
in the product family
DCM® DC-DC Converter Module
Input Voltage
43V
Output Voltage
5V
Output Power
50W
2322 ChiP package
0.978 x 0.898 x 0.284in / 24.84 x 22.8 x 7.21mm
0.978 x 0.898 x 0.284in / 24.84 x 22.8 x 7.21mm
Option Graph Section
Options
Part Number
DCM2322T72S0650M60
Lead time
28 weeks
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $209.01 |
50+ | $195.02 |
100+ | $181.96 |
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Optimized for array operation up to 8 units for higher power applications
- MIL-STD-704 (E+F) Applications
- MIL-STD-1275 Applications
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed | RoHS Yes | Drawings | Part Number 40142 | View details |
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs | RoHS Yes | Drawings | Part Number 40479 | |
Description Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs | RoHS Yes | Drawings | Part Number 40478 | View details |
Description Top-side Heat Sink, 11mm Tall, Tranverse Fins w/grounding tabs and thermal interface installed | RoHS Yes | Drawings | Part Number 40138 | View details |