DCM2322TA5N13A2B60 | DCM® DC-DC Converter Module | Vicor
DCM2322TA5N13A2B60
in the product family
DCM® DC-DC Converter Module
DCM2322TA5N13A2B60
in the product family
DCM® DC-DC Converter Module
Input Voltage
100V
Output Voltage
12V
Output Power
120W
2322 ChiP package
-1.0 x -1.0 x -1.0in / -1.0 x -1.0 x 7.21mm
-1.0 x -1.0 x -1.0in / -1.0 x -1.0 x 7.21mm
Option Graph Section
Options
No configuration options available
Part Number
DCM2322TA5N13A2B60
Product Features
Product features
- Isolated, regulated DC-DC converter
- Safety extra low voltage (SELV)
- ZVS high frequency (MHz) switching
- Wide input range
- Optimized for array operation up to 8 units for higher power applications
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed | RoHS Yes | Drawings | Part Number 40142 | View details |
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs | RoHS Yes | Drawings | Part Number 40479 | |
Description Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs | RoHS Yes | Drawings | Part Number 40478 | View details |
Description Top-side Heat Sink, 11mm Tall, Tranverse Fins w/grounding tabs and thermal interface installed | RoHS Yes | Drawings | Part Number 40138 | View details |
Common Mode Choke
Description | RoHS | Drawings | Input Voltage Range | Current Rating | Part Number | Add to cart table header |
---|---|---|---|---|---|---|
Description 1400 uH | RoHS Yes | Drawings | Input Voltage Range 43 – 154V | Current Rating 4.0A | Part Number 47724-142 | View details |