Skip to main content
Back to DCM

DCM24AP120T320A50 | DCM® DC-DC Converter Module | Vicor

DCM24AP120T320A50 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM24AP120T320A50 in the product family

DCM® DC-DC Converter Module

Input Voltage 24V
Output Voltage 12V
Output Power 320W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM3623E36G13C2T00

Evaluation Board Users Guide

Option Graph Section

Options
No configuration options available
Part Number
DCM24AP120T320A50
Lead time
28 weeks
Minimum order quantity
25
Quantity MSRP
25+ $216.35
50+ $201.86
100+ $188.34
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47272 View details