Skip to main content

DCM3717S60E14G5TN0 | | Vicor

DCM3717S60E14G5TN0 in the product family

3717 SM-ChiP package
1.445 x 0.68 x 0.292in / 36.71 x 17.27 x 7.417mm
DCM3717S60E14G5TN0 in the product family

Input Voltage 54V
Output Voltage 12.2V
Output Power 750W
3717 SM-ChiP package
1.445 x 0.68 x 0.292in / 36.71 x 17.27 x 7.417mm
Error Message here
Order an evaluation board
10000 is the maximum allowed

Option Graph Section

Options
No configuration options available.
DCM3717S60E14G5TN0
Status Production Lead time 24 Week(s)
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
  • Wide input range 40 – 60VDC
  • Wide output range 10.0 – 13.5VDC
  • 97.0% peak efficiency
  • Up to 750W or 62.5A continuous operation
  • Up to 900W or 75A transient peak

Accordion Section