Skip to main content
Back to MIL DCM

DCM4623TD2N53C8M00 | DCM® DC-DC Converter Module | Vicor

DCM4623TD2N53C8M00 in the product family

DCM® DC-DC Converter Module

4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
DCM4623TD2N53C8M00 in the product family

DCM® DC-DC Converter Module

Input Voltage 275V
Output Voltage 48V
Output Power 375W
4623 ChiP package
1.886 x 0.898 x 0.284in / 47.91 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM4623ED2N53C8T00

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM4623TD2N53C8M00
Lead time
28 weeks
Minimum order quantity
25
Quantity MSRP
25+ $537.38
50+ $501.39
100+ $467.82
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
  • MIL-STD-704 (E+F) Applications
  • MIL-STD-1275 Applications

Accordion Section

Promo Component

在资源库中查看更多文档、视频和案例研究

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47273 View details