
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Not recommended for new designs.
The PI2211 is a Hot-Swap/circuit-breaker controller for bus voltages of 0.9 – 14V. Unlike conventional Hot-Swap controllers, the PI2211 incorporates True-SOA MOSFET protection which emulates the transient thermal performance of the MOSFET ensuring safe operation. Typical Hot-Swap devices utilize power limiting based upon standard SOA curves without considering transient performance issues. Only the PI2211 with True-SOA emulates and protects the MOSFET under its actual operating conditions considering transient events.
0.9 to 14V operating (21V max) Bus Hot Swap Controller with circuit breaker
Digitally emulates MOSFET transient thermal performance for True-SOA control
Ensures safe DC and transient MOSFET performance by emulating the MOSFET junction temperature rise via a internal digital processor
Limits transient over voltage exposure after breaker event with Glitch-Catcher control
Filter Products
| Part Number | Vin Operating Range | Fault Detect Time | Package Size | RoHS Compliant | Add to cart / view details | ||
|---|---|---|---|---|---|---|---|
|
PI2211
|
Part Number: PI2211 |
Vin Operating Range:
0.9 – 14 V
|
Fault Detect Time:
100 nS
|
Package Size:
24-Pin QFN / 4 x 4 x 0.85
|
RoHS Compliant: |
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
12 technical hurdles to negotiate on the road to 48V
To help you better prepare for your 48V migration consider the following 12 challenges
12V, 24V or 48V direct to point-of-load regulators


