DC-DC Power Systems

Leveraging the benefits of our DC-DC converter technology and power building blocks, we offer a wide range of DC-DC solutions, with up to 24 outputs (1 – 95 Vdc) and input voltages
from 9 to 425 Vdc. There are several chassis sizes and styles to choose from, and multiple configurations available within each. Fan-cooled, coldplate, and chassis mount products are included in the range of DC-DC power systems. The products feature user-configurable outputs, including custom output voltages through online selection and configuration tools. Products meet relevant standards, including British Telecom and European Norms for Input Surge Withstand; EN55022 Class B Conducted Emissions; EN 61000-3-2A14 Harmonic Current Compliance; EN 55022, Class A; EN55022, Class B.

DC-DC Power Systems

blue line

ComPAC Go  
50 – 600 W DC-DC Power System  
spacer
Input   24 Vdc
48 Vdc
300 Vdc
 
Output   2 – 95 Vdc
Power   Up to 600 W  
Efficiency   80 – 90%
 
 
Dimensions   Three package configurations available
spacer
ComPAC 50 to 600 W DC-DC Power System
spacer

blue line

VIPAC Array Go  
DC Configurable Power Supply  
spacer
Input   24 Vdc
28 Vdc
48 Vdc
72 Vdc
110 Vdc
150 Vdc
300 Vdc
375 Vdc
 
Output   2 – 54 Vdc
Number of Outputs   Up to 4  
Power   Up to 750 W
 
 
Dimensions   See mechanical drawings on data sheet
spacer
VIPAC Array DC Configurable Power Supply
spacer

001x001px_005195.jpg

DC MegaPAC Go  
spacer
Input   10 – 100 V  
Output   2 – 95 Vdc
Power   Up to 1,600 W total power  
Number of Outputs   1 – 16 outputs
 
 
Dimensions   12.0 x 6.0 x 3.4 in.
304.8 x 152.4 x 86.36 mm
spacer
DC MegaPAC
spacer

001x001px_005195.jpg

PowerBank™ Go  
AC-DC & DC-DC Power Supply  
spacer
Input Voltages   24 Vdc
48 Vdc
300 Vdc
85 – 230 Vac
 
Output Voltage   1.8 – 52 V
Up to 160 A
 
Output Power   Up to 1,500 W
 
 
Dimensions   See mechanical drawings on data sheet
spacer
PowerBank AC-DC and DC-DC Power Supply
spacer

blue line

MegaPAC Go  
User- and Field-Configurable Power Supplies  
spacer
Input   PFC Models
85 – 264 Universal
47 – 500 Hz AC
100 – 380 Vdc

3-Phase Models
180 – 240 Vac
47 – 500 Hz
260 – 352 Vdc
 
Output   1 – 400 Vdc
Power   Up to 4,000 W dependent on model  
Efficiency   >80%
 
 
Dimensions   See Model Type
spacer
MegaPAC User- and Field-Configurable Power Supplies
spacer

blue line

LoPAC Family Go  
AC-DC & DC-DC Power Supplies  
spacer
Input   85 – 264 Universal
47 – 500 Hz AC
100 – 300 Vdc
Output   1 – 285 Vdc  
Power   Up to 1,500 W
 
 
Dimensions   PFC Mini
12.2 x 6 x 1.72 in.
309.9 x 152.4 x 43.6 mm

PFC Micro
10.4 x 5.06 x 1.86 in.
264.1 x 128.5 x 47.3 mm

PFC MicroS
7.95 x 5.06 x 1.86 in.
201.9 x 128.5 x 47.3 mm
 
LoPAC Family AC-DC and DC-DC Power Supplies
spacer

blue line

MegaMod / MegaMod Jr. Go  
Chassis-Mount DC-DC Converters  
spacer
Input   10 – 400 Vdc  
Output   2 – 95 Vdc
Power   25 – 600 W  
spacer
MegaMod / MegaMod Jr. Chassis-Mount DC-DC Converters
spacer