Extend flight times and support high-performance surveillance equipment to ensure safety and security
High density
Lightweight
Low noise
Rugged and reliable
Vicor provides high-density power solutions critical for reducing size and weight while supporting the needs of increasing capabilities of defense systems. Rugged, efficient power modules – and open standard VITA and SOSA aligned power supplies – support the entire power delivery network from AC or high voltage to a MIL-STD 270V or 28V bus, and then to downstream loads. Patented technologies provide low EMI and stable power delivery, while the flexibility and scalability of the modular approach make change quick and easy. The high power and current delivery, strong thermal performance, and reliability of Vicor products ensure longer mission times and superior system endurance, as they have for more than 30 years in aerospace and defense applications.
Outstanding Quality 2017
![]()
Supplier Excellence 2018

Technology Innovators 2020

Silver Supplier Award 2022

Isolated regulated
Input: 28, 30, 270V
Output: 3.3, 5, 12, 15, 24, 28, 48V
Power: Up to 1300W
Peak efficiency: 96%
As small as 0.98 x 0.90 x 0.28in
MIL-COTS PRM™ regulator / MIL-COTS VTM™ current multiplier
Isolated regulated
Input: 14 – 50V, 38 – 55V
Output: 1.08 – 50V
Current: Up to 80A
Peak efficiency: 96.5%
As small as 22.0 x 16.5 x 6.7mm (each)
Vicor Power Systems can quickly implement an efficient, power-dense and reliable power solution. Our engineers — with decades of MIL-STD qualification experience — will work closely with you during the full process from definition and design through manufacturing to ensure you get an optimum power supply that is tested to meet MIL-STD704, 1275, 461, 810 and others.
Extend flight times and support high-performance surveillance equipment to ensure safety and security
64% power reduction from power averaging
Simple, redundant power assures uninterrupted aircraft safety
C5ISR battery charger provides kilowatts of power in harsh environments