The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
This product is not recommended for new designs.
Please use the Power System Designer tool to find a product for your project.
The FlatPAC-EN is an ultra-low-profile power supply with a power density greater than 7W/in³.
The FlatPAC‑EN is capable of providing up to 500W (425W for EN compliance) from up to four isolated outputs. The FlatPAC-EN can be configured with standard Vicor DC-DC converter modules. Like all other configurable power supplies offered by Vicor, the optimum FlatPAC-ENsolution can be factory-configured based on the exact voltage and power requirements of the customer.
User-configurable supply with one to four outputs
Protective features: inrush limiting, transient protection and EMI filtering
Can operate in both conduction and convection applications
Meets EN61000-3-2 European harmonic requirements
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Tech Taipei 2026 High Power Semiconductor Technologies Seminar
Vicor to present high density power conversion accelerating the migration to 48V power delivery networks