Powering AI Processors using a 48V Factorized Power Architecture™
Using a 48V Factorized Power Architecture™ to overcome traditional multiphase limitations and drastically cut I²R thermal losses for high-demand loads
Vicor的系列離線前端可將任何300 Vin DC-DC轉換器,或可配置產品連接至100、115、230或240 Vac單相208 Vac三相電源。 另外,前端可提供FCC/VDE(Class B單相、Class A三相)的傳導EMI/RFI濾波、暫態突波保護、主動湧流、BUS OK狀態輸出(適用於通過其門極輸入接腳控制Vicor DC-DC轉換器模組),以及針對AC線路故障事件系統的AC OK狀態。
FCC/VDE Class B
20 – 50mS hold up
BUS OK, AC OK, DC OK status signal
PC and chassis mount
FCC/VDE Class A
20 - 50mS hold up
BUS OK, AC OK, DC OK Status Signal
Chassis mount
Powering AI Processors using a 48V Factorized Power Architecture™
Using a 48V Factorized Power Architecture™ to overcome traditional multiphase limitations and drastically cut I²R thermal losses for high-demand loads
11 ways to fine tune your high-voltage-to-48V power conversion
Converting high-voltage to 48V DC slashes cabling costs and weight, significantly boosting energy efficiency across data centers and industrial systems.
ReVolt is cleaning up the film industry
ReVolt replaces noisy diesel generators on film sets with a clean mobile battery system
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space