Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
新規設計でのご使用は推奨しておりません。
D44TL1A0, the host processor can configure, set protection limits and monitor each BCM.D44TL1A0はデジタル電源システムインターフェースで、ホストプロセッサと最大4つのChip BCMバスコンバータモジュール間に通信インターフェースを提供します。システムコントローラとの通信には、PMBus対応インターフェースを使用します。通信ブリッジとして機能し、絶縁型UARTインターフェースを介して最大4つのBCMバスコンバータモジュールと通信します。ホストプロセッサはD44TL1A0経由で、各BCMの構成、保護制限の設定、監視を実行できます。
条件で絞り込む
| 製品番号 | 入力電圧 (V) | 温度 グレード (℃) | パッケージ | インターフェース製品 | カートに入れる/詳細を見る | ||
|---|---|---|---|---|---|---|---|
|
D44TL1A0
|
![]() |
Part Number: D44TL1A0 |
入力電圧 (V):
2.7 - 16
|
温度 グレード (℃):
-40 - 125
|
パッケージ:
10 x 10
|
インターフェース製品:
VI Chip BCM 6123
|
詳細 |
ChiP BCM Bバスコンバータ・モジュールの監視と制御を強化するPM バス互換ホストインターフェイス
二次側基準のBCM制御および遠隔測定を可能にするバイコーデジタルアイソレータ (I13TL1A0) を通じ、専用のUARTインターフェイスを介して最大4つのBCMとのインターフェイスを持つことが可能
OVP, OCP, OTP pの保護と監視
10 x 10mm Land Grid Array (LGA) package
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Achieving seamless interoperability and long-term upgradeability
Understand which specifications to look for and what tradeoffs will be acceptable, to choose products that best fit your design requirements
Tech Taipei 2026 High Power Semiconductor Technologies Seminar
Vicor to present high density power conversion accelerating the migration to 48V power delivery networks
12 technical hurdles to negotiate on the road to 48V
To help you better prepare for your 48V migration consider the following 12 challenges