One wireless charger for multiple robots
非絶縁型バスアーキテクチャ(NBA) は、データセンターとスーパーコンピューティングシステムに必要なIBAの次世代技術です。Vicorのコンバータは、小型でパッケージで高効率変換を提供します。設計者はこれらのコンバータを使用して12V負荷を新しい48Vインフラストラクチャに統合したり、新しい48V機能を既存の12Vインフラストラクチャに導入できます。
40 – 60V
出力電圧:0 – 2.3V
出力電力:最大750W
変換効率:最大97.3%
3717 SM-ChiP
36.7 x 17.3 x 7.42mm
Some of today's most remarkable innovations chose Vicor non-isolated regulated DC-DC converter modules.
See stories38 – 60V
出力電圧:0 – 2.3V
出力電力:最大200W
変換効率:最大97%
0823 ChiP
22.83 x 8.52 x 4.5mm
1323 ChiP
13.49 x 22.5 x 4.5mm
LGA SiP:
10 x 14 x 2.5mm
48V (36 – 75V)
出力電圧:48V
出力電力:最大 600W
変換効率:最大 97%
フルチップ
32.5 x 22 x 6.73mm
ハーフチップ
22 x 16.5 x 6.73mm
12VIN nominal (8 to 18VIN)
24VIN nominal (8 to 42VIN)
48VIN nominal (30 to 60VIN)
広い出力電圧範囲 (1 to 16V)
出力電流:最大 22A
変換効率:最大 98%
軽負荷と全負荷における高い効率性能
LGA SiP
10 x 14 x 2.56mm
BGA SiP
10.5 x 14.5 x 3.05mm
10.5 x 10.5 x 3.05mm
GQFN
7.0 x 8.0 x 0.85mm
8 – 60V
出力電圧:10 – 54V
出力電力:最大 240W 連続
変換効率:98% 以上の効率
(スイッチング周波数>800 kHz)
LGA SiP
10 x 14 x 2.5mm
BGA SiP
10.5 x 14.5 x 3.05mm (tin-lead available)
One wireless charger for multiple robots
Low-weight, low-noise solution for sewer inspection robots
More power within the same space for machine vision systems
High efficiency converters help maximize run-time for autonomous warehouse robots