The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
ComPACは、高さがわずか0.99 "(25.2 mm)の筐体に1~3出力・最大600 Wの電力を供給するDC-DC電源システムです。ComPACはBritish TelecomとEuropean Normsが規定するサージ耐量と、雑音端子電圧規制EN55022, ClassBをクリアしています。ComPACは、産業機器および通信向けアプリケーションに最適化された入力電圧範囲で提供され、入力過電圧保護、入力逆接続保護、入力低電圧保護、全出力一括リモートオン/オフ機能も内蔵しています。
Low profile
EN55022 Class B EMI
Conduction- or fin-cooled package
Custom output voltages available
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
12 technical hurdles to negotiate on the road to 48V
To help you better prepare for your 48V migration consider the following 12 challenges