The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
高電力密度
高効率
熱管理が容易
並列接続して数kWに対応
Vicor の 48Vエコシステムは 高性能の電源モジュール で形成されており、高電圧を48Vバスに変換して下流の負荷へ給電するまでの、完全な電力供給ネットワーク を構築することができます。従来の12V負荷に対応するモジュールもあり、48Vアーキテクチャへスムーズに移行することができます。
Vicorのレギュレータタイプのコンバータと電圧変換比固定のコンバータを使うことで、数十年にわたり12Vアーキテクチャに最適化されてきたシステムを再設計する負担を減らし、本質的に高効率である48V電力供給へスムーズに移行することができます。
非絶縁 レギュレータ
入力電圧: 40 – 60V
出力電圧: 10 – 2.5V
出力電力: 最大 2kW
ピーク効率: 96.5%
36.7 x 17.3 x 5.2mm 他
非絶縁 電圧変換比固定
入力電圧: 36 – 60V
出力電圧: 7.2 – 15.3V
出力電流: 最大2400W
ピーク効率: 98%
23 x 17 x 5.2mm 他
非絶縁 レギュレータ
入力電圧: 12V (8 – 18V), 24V (8 – 42V), 48V (30 – 60V)
出力電圧: 2.2-16V
出力電流: 最大22A
ピーク効率: 98%
10.0 x 10.0 x 2.56mm 他
VicorのNBMとDCMを使うことで、データセンターのインフラが48Vへ移行する際に、既存の12Vボードへの給電にフレキシブルに対応できます。NBMは双方向変換ができるので、12Vのインフラに最新のGPUを組込むことも可能です。
VicorのDCMとNBMを使うことで、電動車に広く使われている既存の12Vシステムを再設計する際のリスクとスケジュールの制約がなくなり、高効率の48Vアーキテクチャによるイノベーションを起こすことができます。
VicorのDCMを使い電力変換することで、従来の12Vバスで駆動するセルモニタやセルバランスの制御ユニットへ給電が可能です。48Vアーキテクチャへの移行が簡単・スムーズに実現し、サイズ、重量、効率の面で大きなメリットが得られます。
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Accelerating the transition to 48V power systems
The six things to consider when transitioning to 48 volt power systems