Skip to main content
Back to MFM

MFM1714V50M50C5M00 | MIL-COTS MFM™ Filter Module | Vicor

MFM1714V50M50C5M00 in the product family

MIL-COTS MFM™ Filter Module

1714 ChiP package
1.76 x 1.39 x 0.36in / 44.6 x 35.5 x 9.22mm
MFM1714V50M50C5M00 in the product family

MIL-COTS MFM™ Filter Module

Input Voltage 28V
Output Current 22A
1714 ChiP package
1.76 x 1.39 x 0.36in / 44.6 x 35.5 x 9.22mm
Error Message here
Order an evaluation board

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
MFM1714V50M50C5M00
Lead time
22 weeks
Minimum order quantity
1
Quantity MSRP
1+ $416.23
10+ $330.62
25+ $301.67
50+ $281.47
100+ $262.62
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Product Features

Product features

  • MIL-STD-461 EMI compliance
  • MIL-STD-704 transient compliance
  • MIL-STD-1275 transient compliance
  • Low profile mounting option
  • Environmental Screening

Accordion Section

  • Product Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    IGS  STP 

Promo Component

技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ