VTM48MP010T107AA1 | VTM™ Current Multiplier | Vicor
VTM48MP010T107AA1
in the product family
VTM™ Current Multiplier
VTM48MP010T107AA1
in the product family
VTM™ Current Multiplier
Input Voltage
45.6V
Output Voltage
0.95V
Output Current
107A
1323 SM-ChiP package
0.886 x 0.609 x 0.177in / 22.5 x 15.47 x 4.5mm
0.886 x 0.609 x 0.177in / 22.5 x 15.47 x 4.5mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
VTM48MP010T107AA1
Stock
Status
Production
.
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Based on Vicor’s ZVS / ZCS resonant Sine Amplitude Converter(TM) Topology
- High power density
- High efficiency, reduces system power consumption
- Provides enable / disable control, internal temperature monitoring, internal current monitoring
- Optimized for VR12.0 (Xeon Phi)
Accordion Section
- Data Sheets
Data Sheet - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
-
AN:031
Through-Hole ChiP™ Package Soldering Guidelines -
AN:032
Designing High-Power Parallel Arrays with PRMs™ -
AN:034
Creating Higher-Voltage Outputs Using Series-Connected Sine Amplitude Converters™ -
AN:036
Recommendations for Maximum Compressive Force of Heat Sinks -
AN:039
Thermal Management for VIA™ and ChiP™ Modules
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/thermal interface installed | RoHS Yes | Drawings | Part Number 40758 | |
Description Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tab | RoHS Yes | Drawings | Part Number 40757 | |
Description
Top-side Heat Sink, 11mm Tall, Longitudinal Flow w/grounding tabs and thermal interface installed |
RoHS Yes | Drawings | Part Number 40756 | |
Description Top-side Heat Sink, 11mm Tall, Transverse w/thermal interface installed | RoHS Yes | Drawings | Part Number 40761 | |
Description Top-side Heat Sink, 11mm Tall, Transverse w/grounding tab | RoHS Yes | Drawings | Part Number 40760 | |
Description
Top-side Heat Sink, 11mm Tall, Transverse w/grounding tabs and thermal interface installed |
RoHS Yes | Drawings | Part Number 40759 |
Push Pins: Top Sided Heat Sink Application
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"–0.064" PCB (white) | RoHS Yes | Drawings | Part Number 40548 | |
Description 0.065"–0.097" PCB (black) | RoHS Yes | Drawings | Part Number 40549 | |
Description 0.098"–0.124" PCB (blue) | RoHS Yes | Drawings | Part Number 40550 | |
Description 0.125"–0.146" PCB (gray) | RoHS Yes | Drawings | Part Number 40551 |