Skip to main content
Back to DCM

DCM3623T50T31A6T70 | DCM® DC-DC Converter Module | Vicor

DCM3623T50T31A6T70 in the product family

DCM® DC-DC Converter Module

3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
DCM3623T50T31A6T70 in the product family

DCM® DC-DC Converter Module

Input Voltage 30V
Output Voltage 28V
Output Power 160W
3623 ChiP package
1.524 x 0.898 x 0.284in / 38.72 x 22.8 x 7.21mm
Data Sheet
Error Message here
Order an evaluation board
DCM3623E50T31A6M70

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
DCM3623T50T31A6T70
Lead time
28 weeks
Minimum order quantity
25
Quantity MSRP
25+ $180.04
50+ $167.98
100+ $156.73
Product is subject to a 10% tariff surcharge.
Depending on material and capacity availability, Vicor may be able to offer expedited production at additional cost to reduce standard lead times. Learn more

Product Features

Product features

  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range

Accordion Section

Promo Component

技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Heat Spreader RoHS Yes Drawings Part Number 47272 View details