MIL-COTS Power Systems

  

  AC-DCPowerSystems.jpg   DC-DCPowerSystems.jpg

 

AC-DC Power Systems
Vicor offers a wide range of field-proven, off-the-shelf, ruggedized AC-DC solutions for MIL COTS applications. The products provide up to 32 outputs (power levels up to 5,400W), and feature autoranging, universal, power factor correction (PFC) and three-phase inputs. There are several chassis sizes and styles to choose from, and multiple configurations available within each. Fan-cooled, coldplate, chassis mount, and conduction-cooled products are included in the range of AC-DC power systems. The products feature user-configurable outputs, including custom output voltages, configured using online selection and configuration tools. There are products to meet all relevant MIL standards, including: MIL-STD-704E AC Input; MIL-STD-704A-F, 1275A/B/D, MIL-STD-1399, and DO-160E compliance for overvoltage and transients; MIL-STD-461C/D/E EMI compliance; shock and vibration to MIL-STD-167-1,
MIL-STD-810 & MIL-S-901. Other statutory compliance includes to EN 55022, Class A and Class B; EN61000-1-1 and EN 61000-3-2A14 Harmonic Current Compliance.

Blue Line

Badger Go  
MIL-COTS PFC Power Supply  
Spacer
Input   85 – 265 Vac
47 – 500 Hz
100 – 380 Vdc
 
Output   Up to 12 isolated outputs  
Power   Up to 1,800 W @ 230 Vac
800 W @ 115 Vac
 
Power Factor Correction   0.99 @ 115 Vac
0.95 @ 230 Vac
 
Dimensions   13.75 x 7.0 x 2.55 in.
349.25 x 177.8 x 64.77 mm
 
Spacer
Badger MIL-COTS PFC Power Supply
Spacer

Blue Line

Javelin Go  
MIL COTS PFC Power Supply  
Spacer
Input   85 – 254 Vac
85 – 380 Vdc
 
Output   2, 3.3, 5, 12, 15, 24, 28, 32, 39, and 48 Vdc  
Output Power   Up to 5,400 W  
Dimensions   Javelin I
10.75 x 7.0 x 4.9 in.
273.05 x 177.8 x 124.46 mm

Javelin II
9.5 x 7.0 x 4.9 in.
241.3 x 177.8 x 124.46 mm

Javelin III
13.0 x 16.0 x 7.0 in.
330.2 x 406.4 x 177.8 mm
 
Spacer
Javelin MIL-COTS PFC Power Supply
 

Blue Line

FlatPAC-EN MI Go  
Input   90 – 132 / 180 – 264 Autoranging
47 – 63 Hz AC
250 – 380 Vdc
Output   1 – 95 Vdc  
Output Power   Up to 500 W total
Up to 425 W with
 
EN61000-3-2 Compliance   Mil-STD 810 for Shock and Vibration  
Dimensions   1.4 x 5.0 x 9.2 in.
35.6 x 127 x 233.7 mm
 
 
FlatPAC-EN MI
 

Blue Line

LoPAC MI Go  
AC-DC Switcher Power Supplies  
Spacer
Input   85 – 264 Universal
47 – 500 Hz AC
100 – 300 Vdc
 
Output   1 – 285 Vdc  
Output Power   Up to 1,500 W  
Dimensions   PFC Mini
12.2 x 6 x 1.72 in.
309.9 x 152.4 x 43.6 mm

PFC Micro
10.4 x 5.06 x 1.86 in.
264.1 x 128.5 x 47.3 mm

PFC MicroS
7.95 x 5.06 x 1.86 in.
201.9 x 128.5 x 47.3 mm
 
Spacer
LoPAC MI AC-DC Switcher Power Supply
Spacer

 

DC-DC Power Systems
Leveraging the benefits of our DC-DC converter technology and power building blocks – Bricks and VI Chips – we offer a range of ruggedized DC-DC power systems for use in compact enclosures and space-constrained airborne and vehicle environments where temperature, shock and vibration conditions can be severe. There are several chassis sizes and styles to choose from, and multiple configurations available within each. The products feature one to six user-configurable outputs, with voltages from 2 Vdc to 48 Vdc. Standard features such as wide output trimming / programming, current limiting, remote sense, reverse polarity protection, logic enable / disable are available. Products meet relevant standards, including MIL-STD-810F environments, MIL-STD-461E EMI, MIL-STD-1275A B and D, MIL-STD-704D/E/F transient compliance and MIL-STD-1399A, shock and vibration in conformance with MIL-STD-901D.

Blue Line

MI-ComPAC Go  
MIL-COTS DC Power Supply  
Spacer
Input   28 Vdc
270 Vdc
 
Output   2 – 48 Vdc  
Output Power   50 – 300 W  
Efficiency   Up to 81%  
Dimensions   Three package configurations available.
Spacer
MI-ComPAC MIL-COTS DC Power Supply
Spacer

Blue Line

MIL-COTS VIPAC Array Go  
Chassis Mount DC-DC Converter  
Input   24 Vdc
28 Vdc
300 Vdc
Output   0.5 – 48 Vdc  
Power   Up to 650 W  
 
MIL-COTS VIPAC Array Chassis Mount DC-DC Converter
 

Blue Line

MIL-COTS MI-MegaMod Family Go  
DC-DC Converters  
Spacer
Input   28 Vdc
155 Vdc
165 Vdc
270 Vdc
 
Output   2 – 48 Vdc  
Power   Up to 300 W  
Efficiency   80 – 90 %  
Spacer
MIL-COTS MI-MegaMod Family DC-DC Converters
Spacer

Blue Line

MIL-COTS VIPAC Power System Go  
Spacer
Input   28 Vdc  
Output   3.3 – 48 Vdc  
Output Power   Up to 400 W  
Dimensions   See data sheet for various available sizes
Spacer
MIL-COTS VIPAC Power System