Power Path Management, Protection, Distribution, Monitoring

Not recommended for new designs.

Completing the power chain, Vicor provides families of products that facilitate the management of power across the power system.  These power path management devices are high performance electronic circuits supporting fast power switching and swapping.

Load Switch

blue line

Cool-Switch Go  
PI2161 - Full Function Load Disconnect Switch Solution  
spacer
Drain-to Source (VDS)   60 V  
Current Rating   12 A
 
 
Dimensions   LGA
7 x 8 x 2 mm
 
Cool Switch: Drain-to Source(VDS)
spacer

blue line

PI5101 µRSD(on)FET Go  
spacer
Continuous Current   60 A  
RDS(ON)   360 μΩ  
Drain-to-Source Voltage (VDS)   5 V  
Pulsed Current   150 A
 
 
Dimensions   LGA
4.1 x 8 X 2 mm
spacer
PI5101 µRDS(on)FET
spacer
Hot-Swap

blue line

Cool-Swap Go  
spacer
Input Operating Range   0.9 – 14 V  
Circuit breaker fault detection time   100 nS
 
 
Dimensions   4  x 4  x 0.85 mm  
spacer
Cool-Swap
spacer
Active ORing

blue line

Cool-ORing Go  
spacer
Typical Reverse Fault Response Time   80 nS  
Typical Reverse Threshold   6 mV  
Internal Mosfet RDSon   8.5 mΩ  
Current Rating   12 A  
spacer
Cool-ORing
spacer