
Powering AI Processors using a 48V Factorized Power Architecture™
Using a 48V Factorized Power Architecture™ to overcome traditional multiphase limitations and drastically cut I²R thermal losses for high-demand loads
Not recommended for new designs.
The PI5101 µRDS(on) FET™ solution combines a high-performance 5V, 360µΩ lateral N-Channel MOSFET with a thermally enhanced high-density land-grid-array (LGA) package to enable world-class performance in the footprint area of an industry-standard SO-8 package. The PI5101 offers unprecedented figure-of-merits for DC & switching applications. The PI5101 will replace up to six conventional "SO-8 form factor" devices for the same on-state resistance, reducing board space by ~80%.
High-performance 5V, 360µΩ lateral N-Channel MOSFET
Offers unprecedented figure-of-merit for low voltage control switching and analog signal routing/control
Outperforms conventional Trench MOSFETs and enables very low loss operation
Packaged in a thermally enhanced high-density 4.1mm x 8mm x 2mm LGA package
Filter Products
| Part Number | Continuous Current | Rdson | Drain-to-Source Voltage (VDS) |
RoHS Compliant | Add to cart / view details | ||
|---|---|---|---|---|---|---|---|
|
PI5101-01-LGIZ
|
Part Number: PI5101-01-LGIZ |
Continuous Current:
60 A
|
Rdson:
360 µ Ohms
|
Drain-to-Source Voltage (VDS): 5 V
|
RoHS Compliant:
Yes
|
Powering AI Processors using a 48V Factorized Power Architecture™
Using a 48V Factorized Power Architecture™ to overcome traditional multiphase limitations and drastically cut I²R thermal losses for high-demand loads
11 ways to fine tune your high-voltage-to-48V power conversion
Converting high-voltage to 48V DC slashes cabling costs and weight, significantly boosting energy efficiency across data centers and industrial systems
ReVolt is cleaning up the film industry
ReVolt replaces noisy diesel generators on film sets with a clean mobile battery system
Open-standard VPX is gaining momentum in the US, Europe, and beyond
Since 2010, the Sensor Open Systems Architecture (SOSA) standards have helped the US Military to thrive. Learn how Vicor can offer more in this new space

