Skip to main content

Vicor Power Systems introduces a new 6U VITA-62-compliant power supply for MIL-COTS VPX applications

Media Alert

Vicor Power Systems introduces a new 6U VITA-62-compliant power supply for MIL-COTS VPX applications

June 24, 2020

New 6U VITA-62-compliant power supply for MIL-COTS VPX applications

New 6U VITA-62-compliant power supply for MIL-COTS VPX applications

Developed using Vicor high-density and high-efficiency ChiP power modules, the new VITA 62 compliant power supply is designed for 6U OpenVPX conduction-cooled chassis systems. The product operates from a nominal 28V input with predefined output voltages ranging from 3.3V to 12V and delivering up to 1000W of power. Customers requiring different output voltages or power levels can request a customized power supply to meet their own specifications.

Model VIT028 6U:

  • VIN: 18 – 42V
  • VOUT:
    +12V
    +5V
    +3.3V
    +12V
    –12V
  • POUT: maximum combined 1000W
  • Package Size: 6.6 x 9.2 x 0.9in

Model VIT270 3U:

  • VIN: 220 – 320V
  • VOUT:
    +12V
    +5V
    +3.3V
    +12V
    –12V
  • POUT: maximum combined 600W
  • Package Size: 6.6 x 3.9 x 0.9in

Model VIT028 3U:

  • VIN: 18 – 45V
  • VOUT:
    +12V
    +5V
    +3.3V
    +12V
    –12V
  • POUT: maximum combined 600W
  • Package Size: 6.6 x 3.9 x 0.9in

The new 6U supply fully meets MIL-461F, MIL-704F, and MIL-1275E standards. See data sheet for compliance information.

Learn more about our new VITA 62 MIL-COTS modules.

About Vicor

Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com

Vicor and ChiP are trademarks of Vicor Corporation.

Contact Stephen Germino Media Relations & PR, Director/Vicor Corporation 978 749.8243 sgermino@vicorpower.com