Skip to main content
Back to IBC

IB048E096T40N1-00 | Eighth Brick Intermediate Bus Converter | Vicor

IB048E096T40N1-00 in the product family

Eighth Brick Intermediate Bus Converter

Eighth
IB048E096T40N1-00 in the product family

Eighth Brick Intermediate Bus Converter

Input Voltage 48V 38.0 - 55.0V
Output Power 300W
Output Voltage 9.6V
Eighth
Error Message here
Order an evaluation board
IB048E096T40N1-CB
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
IB048E096T40N1-00
Stock
Status End of life Lead time
Stock
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
  • Industry standard 1/8 Brick pinout
  • 1,500 Vdc isolation
  • Sine Amplitude Converter
  • Low noise 1 MHz ZVS/ZCS
  • Low profile: 0.38" height above board

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers