Skip to main content
Back to IBC

IB050Q120T60N1-00 | Quarter Brick Intermediate Bus Converter | Vicor

IB050Q120T60N1-00 in the product family

Quarter Brick Intermediate Bus Converter

Quarter
IB050Q120T60N1-00 in the product family

Quarter Brick Intermediate Bus Converter

Input Voltage 48V 36.0 - 60.0V
Output Power 760W
Output Voltage 12V
Quarter
Error Message here
Order an evaluation board
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
IB050Q120T60N1-00
Stock
Status End of life Lead time 20 Week(s)
Stock
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
  • Sine Amplitude Converter
  • Low noise 1 MHz ZVS/ZCS
  • 2,250 Vdc isolation
  • Industry standard 1/4 Brick pinout
  • Low profile: 0.42" height above board

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers