MVTM36BT030M040B00 | VTM® Current Multiplier | Vicor
MVTM36BT030M040B00
in the product family
VTM® Current Multiplier
MVTM36BT030M040B00
in the product family
VTM® Current Multiplier
Input Voltage
36V
Output Voltage
3V
Output Current
40A
FULL ChiP package
1.28 x 0.866 x 0.249in / 32.5 x 22.0 x 6.31mm
1.28 x 0.866 x 0.249in / 32.5 x 22.0 x 6.31mm
Option Graph Section
Options
Part Number
MVTM36BT030M040B00
Lead time
52 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $203.96 |
| 100+ | $191.30 |
Product Features
Product features
- High frequency ZVS / ZCS Sine Amplitude Converter (SAC)
- High density, up to 339 A/in³
- Up to 100 A in a 1.1 in² package
- Low AC impedance: bulk capacitance elimination
- Fast dynamic response and low noise: no output filtering required
- 2,250 V of isolation
- Contains built-in protection features
- Pick & place / SMD compatible
- Surface-mount or through-hole package
- Mix and match full and half-chip products
Accordion Section
- Data Sheets
Data Sheet - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters - White Papers
Factorized Power Architecture: High-current board-mounted power
Related accessories
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 34072 | View details |
| Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 34074 | View details |
| Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34075 | View details |
| Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 34073 | View details |
Push Pins
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 0.045"-0.056" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32434 | View details |
| Description 0.057"-0.091" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32435 | View details |
| Description 0.092"-0.119" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32436 | View details |
| Description 0.120"-0.142" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 32437 | View details |