Skip to main content
Back to BCM

BCM3814B60E10A5C10 | BCM® Bus Converter | Vicor

BCM3814B60E10A5C10 in the product family

BCM® Bus Converter

3814 VIA package
3.76 x 1.4 x 0.37in / 95.59 x 35.54 x 9.4mm
BCM3814B60E10A5C10 in the product family

BCM® Bus Converter

Input Voltage 54V
Output Voltage 9V
Output Current 150A
3814 VIA package
3.76 x 1.4 x 0.37in / 95.59 x 35.54 x 9.4mm
Error Message here
Order an evaluation board
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
BCM3814B60E10A5C10
Status Production Lead time 32 Week(s) Lead time notice
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
  • Small size, low profile
  • Chassis mount or PCB mount packaging options
  • OV, OC, UV, short circuit and thermal protection
  • Chassis mount or PCB mount packaging options
  • Digital PMBus Communication
  • Integrated EMI and transient filtering
  • Voltage, current, and temperature protections
  • High MTBF
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
Description Heat Sinks for VIA 3814 Longitudinal Fins 14.60 mm tall RoHS Yes Drawings Part Number 43806-06 Add to Cart
Description Heat Sinks for VIA 3814 Longitudinal Fins 22.86 mm tall RoHS Yes Drawings Part Number 43807-06 Add to Cart
Description Heat Sinks for VIA 3814 Transversel Fins 22.86 mm tall RoHS Yes Drawings Part Number 43808-06 Add to Cart
Description Heat Sinks for VIA 3814 Transverse Fins 12.70 mm tall RoHS Yes Drawings Part Number 43809-06 Add to Cart

PMBus Accessories

Description RoHS Drawings Part Number Add to cart table header
Description VIA Signal Connector cable with Molex® Micro-Lock™ connector (600mm length) RoHS Drawings
Part Number 43503-01 Add to Cart
Description VIA Signal Connector cable with Molex® Micro-Lock™ connector (200mm length) RoHS Drawings
Part Number 43503-02 Add to Cart
Description PMBus-USB Adapter RoHS Drawings
Part Number I2C-ADAPTER-A02 Add to Cart
Description Adapter bridge board, for use with single chassis-mount VIA™ RoHS Drawings
Part Number USB-ADAPTER-1V-B00 Add to Cart
Description Adapter bridge board, for use with up to four chassis-mount VIAs RoHS Drawings
Part Number USB-ADAPTER-4V-A00 Add to Cart