Skip to main content
Back to DCM

DCM2322PA5N0440T60 | DCM® DC-DC Converter Module | Vicor

DCM2322PA5N0440T60 in the product family

DCM® DC-DC Converter Module

2322 ChiP package
0.894 x 0.911 x 0.296in / 22.71 x 23.13 x 7.52mm
DCM2322PA5N0440T60 in the product family

DCM® DC-DC Converter Module

Input Voltage 100V
Output Voltage 3.3V
Output Power 40W
2322 ChiP package
0.894 x 0.911 x 0.296in / 22.71 x 23.13 x 7.52mm
Data Sheet
Error Message here
Order an evaluation board
DCM2322EA5N0440T60
10000 is the maximum allowed

Option Graph Section

Options
No configuration options available.
DCM2322PA5N0440T60
Stock
Status Preproduction Lead time
Stock
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
  • Isolated, regulated DC-DC converter
  • Safety extra low voltage (SELV)
  • ZVS high frequency (MHz) switching
  • Wide input range
  • Optimized for array operation up to 8 units for higher power applications
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
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40142 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs RoHS Yes Drawings Part Number 40479 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Transverse Fins w/grounding tabs RoHS Yes Drawings Part Number 40478 Add to Cart
Description Top-side Heat Sink, 11mm Tall, Tranverse Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40138 Add to Cart

Common Mode Choke

Description RoHS Drawings Input Voltage Range Current Rating Part Number Add to cart table header
Description 1400 uH RoHS Yes Drawings Input Voltage Range 43 – 154V Current Rating 4.0A Part Number 47724-142 Add to Cart