Skip to main content

MVTM36BF022M055A00 | VTM® Current Multiplier | Vicor

MVTM36BF022M055A00 in the product family

VTM® Current Multiplier

FULL ChiP package
1.28 x 0.866 x 0.249in / 32.5 x 22.0 x 6.31mm
MVTM36BF022M055A00 in the product family

VTM® Current Multiplier

Input Voltage 36V
Output Voltage 2.25V
Output Current 55A
FULL ChiP package
1.28 x 0.866 x 0.249in / 32.5 x 22.0 x 6.31mm
Data Sheet
Error Message here
Order an evaluation board
MVTD36BF022M055A00
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
MVTM36BF022M055A00
Status Production Lead time 32 Week(s) Lead time notice
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
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High density, up to 339 A/in³
  • Up to 100 A in a 1.1 in² package
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products

Accordion Section

Related accessories

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 34072 Add to Cart
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 34073 Add to Cart
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 34074 Add to Cart
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 34075 Add to Cart

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"-0.056" PCB 100 Pieces RoHS Yes Drawings Part Number 32434 Add to Cart
Description 0.057"-0.091" PCB 100 Pieces RoHS Yes Drawings Part Number 32435 Add to Cart
Description 0.092"-0.119" PCB 100 Pieces RoHS Yes Drawings Part Number 32436 Add to Cart
Description 0.120"-0.142" PCB 100 Pieces RoHS Yes Drawings Part Number 32437 Add to Cart