Skip to main content
Back to Data Center

PI3751-00-LGIZ | ZVS Buck-Boost Regulator | Vicor

PI3751-00-LGIZ in the product family

ZVS Buck-Boost Regulator

10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 0.394 x 2.56mm
PI3751-00-LGIZ in the product family

ZVS Buck-Boost Regulator

Input Voltage 54V
Output Voltage 44V
Iout Max 4.55A
10x14 LGA-SiP
0.551 x 0.394 x 0.101in / 14.0 x 0.394 x 2.56mm
Data Sheet
Error Message here
Order an evaluation board
PI3751-00-EVAL1
For higher volume pricing, email us at  custserv@vicorpower.com  or call 1-800-735-6200 or 1-978-470-2900

Option Graph Section

Options
PI3751-00-LGIZ
Stock
Status Production
.

Online account holders get free ground shipping on orders placed online! US and Canada only.

CREATE AN ACCOUNT

Product Features

Product features

  • Wide input voltage range
  • Wide output voltage range
  • Up to 200 W continuous output power
  • Up to 368 W peak output power
  • Parallel capable with single wire current sharing
  • External frequency synchronization / interleaving
  • High Side Current Sense Amplifier

Accordion Section

  • Product Outline Drawing
    PDF  DXF 
  • Product Outline Drawing
    STP 

Promo Component

Get more documents, videos and case studies in the resource library for engineers