VTM2308S60Z1513TZ0 | VTM™ Current Multiplier | Vicor
VTM2308S60Z1513TZ0
in the product family
VTM™ Current Multiplier
VTM2308S60Z1513TZ0
in the product family
VTM™ Current Multiplier
Input Voltage
48V
Output Voltage
12V
Output Power
188W
2308 SM-ChiP package
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
0.899 x 0.335 x 0.193in / 22.83 x 8.52 x 4.9mm
For higher volume pricing, email us at custserv@vicorpower.com or call 1-800-735-6200 or 1-978-470-2900
Option Graph Section
Options
VTM2308S60Z1513TZ0
Stock
- Vicor: 32
- Mouser: 2
- Arrow: 0
- Digi-Key: 0
- Future: 0
Online account holders get free ground shipping on orders placed online! US and Canada only.
Product Features
Product features
- Vicor VTM2308 SM-ChiP™ Package Enables Low-Impedance Interconnect to System Board
- Provides Enable / Disable Control, Internal Temperature Monitoring
- ZVS / ZCS Resonant Sine Amplitude Converter Topology
- Can Be Used in Parallel for High-Current Applications
Accordion Section
- Data Sheets
VTM2308S60Z1513TZ0 - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
-
Product Outline Drawing
PDF
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
Description Heat Spreader | RoHS Yes | Drawings | Part Number 47274 | Add to Cart |