Skip to main content
Back to VTM

VTM48ET020T080A02 | VTM® Current Multiplier | Vicor

VTM48ET020T080A02 in the product family

VTM® Current Multiplier

FULL ChiP package
1.28 x 0.866 x 0.249in / 32.5 x 22.0 x 6.31mm
VTM48ET020T080A02 in the product family

VTM® Current Multiplier

Input Voltage 48V
Output Voltage 2V
Output Current 88A
FULL ChiP package
1.28 x 0.866 x 0.249in / 32.5 x 22.0 x 6.31mm
Error Message here
Order an evaluation board
10000 is the maximum allowed

Option Graph Section

Options
VTM48ET020T080A02
Stock
Status Production Lead time
Stock
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
  • High frequency ZVS / ZCS Sine Amplitude Converter™ (SAC™)
  • High density, up to 339 A/in³
  • Up to 100 A in a 1.1 in² package
  • Low AC impedance: bulk capacitance elimination
  • Fast dynamic response and low noise: no output filtering required
  • 2,250 V of isolation
  • Contains built-in protection features
  • Pick & place / SMD compatible
  • Surface-mount or through-hole package
  • Mix and match full and half-chip products
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
Description Transverse Fins 11 mm RoHS Yes Drawings Part Number 34072 Add to Cart
Description Transverse Fins 6.3 mm RoHS Yes Drawings Part Number 34073 Add to Cart
Description Longitudinal Fins 11 mm RoHS Yes Drawings Part Number 34074 Add to Cart
Description Longitudinal Fins 6.3 mm RoHS Yes Drawings Part Number 34075 Add to Cart

Push Pins

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"-0.056" PCB 100 Pieces RoHS Yes Drawings Part Number 32434 Add to Cart
Description 0.057"-0.091" PCB 100 Pieces RoHS Yes Drawings Part Number 32435 Add to Cart
Description 0.092"-0.119" PCB 100 Pieces RoHS Yes Drawings Part Number 32436 Add to Cart
Description 0.120"-0.142" PCB 100 Pieces RoHS Yes Drawings Part Number 32437 Add to Cart