Skip to main content
Powering innovation
New class of tethered drones revolutionizes maneuverability and remote communications The solution Talk to us about your design

Ruggedized inside and out

Ruggedized inside and out

Unmanned tethered blimps were the first stationary aerial communications prototypes, but they failed in windy conditions. Greater demand for remote communications and intelligence, surveillance, reconnaissance (ISR) have driven the launch of many subsequent applications that have also fallen short. Dragonfly Pictures (DPI) developed a new class of drone, the hover-in-place tethered drone. This new vertical lift-off drone is an engineering marvel endowed with extreme power to withstand the harshest elements and remain constantly airborne for weeks.

Customer challenge

Power delivery network challenges

power density

Power density and weight

High voltage and low current

High voltage

Low EMI

Low EMI

Enabling the thinnest, lightest tether

Enabling the thinnest, lightest tether

The DPI military/industrial-grade Unmanned Multirotor Aerial Relay (UMAR) tethered drone can provide 400+ hours of non-stop uptime and operations – at altitudes up to 500 feet – because of the continuous power flow through the tether. To achieve this, power needs to be delivered from the host vessel to the drone at extremely high voltage (500 – 800V) and low current to enable the use of the thinnest, lightest tether, which in turn enables greater drone mobility and larger airborne payloads. Also, high-voltage conversion must be achieved in the smallest possible footprint and lightweight profile. UMAR’s eight independent rotors require sophisticated, interconnected PCB circuitry, so any space savings enabled at the power-component layer can be repurposed for other value-add components.

Why Vicor

Why Vicor

Up to 776W/in<sup>3</sup> power density

Up to 776W/in3 power density

High efficiency

High efficiency

Low noise topology

Low noise topology

The solution

The power delivery network consists of the Vicor high-voltage BCM4414 VIA low-profile modules (4.35 x 1.4 x 0.37in) within its UMAR tethered drones to enable high-efficiency conversion (98%) from 800V to 50V. The compact footprint and mounting versatility of the BCMs were particularly valuable to DPI designers for achieving an extremely power dense board configuration. There are eight Vicor BCMs arrayed to power the DPI UMAR’s eight independent rotors, with the ability to share power among the rotors in parallel for increased redundancy. The integrated filtering capability within the Vicor BCMs helped to minimize EMI noise.

 

The power delivery network

Power Delivery Network
BCM4414

High-voltage BCM bus converter

Input: 650V (500 – 800V)

Output: 40.6V (31.3 – 50.0V

Current: Up to 35A

110.55 x 35.54 x 9.40mm

Related products

Family of BCM bus converter modules

BCM bus converter modules

Input: 36 – 800V

Output: 2.4 – 55V

Current: Up to 150A

Efficiency: Up to 98%

PRM regulators

PRM pre- and post-transformation regulators

Input: 48V (36 – 75V)

Output: 48V (5 – 55V

Power: Up to 600W

Efficiency: Up to 97%

Buck-boost regulators

ZVS buck-boost regulators

Input: 8 – 60V

Output: 10 – 54V

Power: Up to 200W continuous

Efficiency: Over 98%

ZVS buck regulators

ZVS buck regulators

Input: 8 – 60V

Output: 1 – 16V

Current: Up to 22A

Efficiency: Up to 98%

DragonFly case study
Please enter a valid and

To talk to us about high efficiency power delivery, please complete the form below.

To talk to us about high efficiency power delivery, please complete the form below.

Error

An error occurred while submitting the form