Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
The Vicor DCM2322 family of isolated and regulated DC-DC converters provide high efficiency and high power density for rail, defense, aerospace, process control, and industrial applications.
The DCM2322 family has a high-frequency Zero Voltage Switching topology achieving efficiency above 90% and can operate from a wide range of input voltages. The converters are offered with output power levels from 35W to 120W in a package that measures 22 x 23 x 7mm.
Output voltages range from 3.3V to 48V, and the DCM2322 provides 3000VDC isolation as well as overvoltage, undervoltage, overcurrent, short circuit and thermal protection. The converters can operate in enhanced regulation mode or array mode, with multiple units operating in parallel without derating.
Power averaging for counter-UAS systems delivers speed and reliability
Power averaging enables compact, lightweight C-UAS systems by pairing current-limiting DC-DC converters with capacitors to deliver peak pulses reliably
14th European Space Power Conference
Topics for this event included key aspects of electrical power for space applications, including power management, solar generators and energy storage
Arrow: Driving the future of industry in robotics, industrial IoT, and intelligent automation seminar 2026
Industry-leading power density and innovative architectures of Vicor power modules for robotics, industrial IoT, and intelligent automation
Powering AI at scale
Maury Wood appears on Electronic Specifier podcast explaining the challenges of powering AI and unveiling the trends toward wafer-scale processors