DCM3414B50M31C2C09 | DCM® DC-DC Converter Module | Vicor
DCM3414B50M31C2C09
in the product family
DCM® DC-DC Converter Module
DCM3414B50M31C2C09
in the product family
DCM® DC-DC Converter Module
Input Voltage
28V
Output Voltage
28V
Output Power
320W
3414 VIA package
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
3.38 x 1.4 x 0.37in / 85.93 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
DCM3414B50M31C2C09
Lead time
40 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $916.44 |
| 10+ | $728.11 |
| 25+ | $664.42 |
| 100+ | $623.18 |
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
Accordion Section
Promo Component
在资源库中查看更多文档、视频和案例研究
Related accessories
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Heat Sinks for VIA 3414 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-04 | View details |
| Description Heat Sinks for VIA 3414 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-04 | View details |
| Description Heat Sinks for VIA 3414 Transversel Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43808-04 | View details |
| Description Heat Sinks for VIA 3414 Transverse Fins 12.70 mm tall | RoHS Yes | Drawings | Part Number 43809-04 | View details |