DCM3714VD2H31E0C01 | DCM® DC-DC Converter Module | Vicor
DCM3714VD2H31E0C01
in the product family
DCM® DC-DC Converter Module
DCM3714VD2H31E0C01
in the product family
DCM® DC-DC Converter Module
Input Voltage
300V
Output Voltage
28V
Output Power
500W
3714 VIA package
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
3.75 x 1.4 x 0.37in / 95.13 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
DCM3714VD2H31E0C01
Lead time
30 weeks
Minimum order quantity
1
| Quantity | MSRP |
|---|---|
| 1+ | $964.44 |
| 10+ | $766.25 |
| 25+ | $699.22 |
| 100+ | $655.82 |
Product Features
Product features
- Output overvoltage protection
- High efficiency and power density
- Robust packaging for harsh environments
- Integrated EMI and transient filtering
- Input undervoltage lockout
- Overtemperature protection
- Chassis mount or PCB mount packaging options
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
| Description Heat Sinks for VIA 3714 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-05 | |
| Description Heat Sinks for VIA 3714 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-05 | View details |
| Description Heat Sinks for VIA 3714 Transversel Fins 22.86 mm tal | RoHS Yes | Drawings | Part Number 43808-05 | |
| Description Heat Sinks for VIA 3714 Transverse Fins 12.70 mm tall | RoHS Yes | Drawings | Part Number 43809-05 |
Signal Connector Kit
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Signal Connector Kit | RoHS Yes | Drawings | Part Number 42550 | View details |