DCM9223AD2K36K0T00 | DCM® DC-DC Converter Module | Vicor
DCM9223AD2K36K0T00
in the product family
DCM® DC-DC Converter Module
DCM9223AD2K36K0T00
in the product family
DCM® DC-DC Converter Module
Input Voltage
270V
Output Voltage
28V
Output Power
1000W
Pin-Mount CM-ChiPTM Package
3.63 x 0.91 x 0.29 in / 92.2 x 23.1 x 7.5 mm
3.63 x 0.91 x 0.29 in / 92.2 x 23.1 x 7.5 mm
Option Graph Section
Options
No configuration options available
Part Number
DCM9223AD2K36K0T00
Product Features
Product features
- Power density: 2572W/in3
- 4242VDC isolation IN to OUT
- OV, OC, UV, short circuit and OT protections
- Parallel capability
- Fully operational current limit
- Two-sided thermally-adept CM-CHiPTM package
- PMBus® and Analog control interface
Accordion Section
Promo Component
在资源库中查看更多文档、视频和案例研究