MVTM36BH030M025A00 | VTM® Current Multiplier | Vicor
MVTM36BH030M025A00
in the product family
VTM® Current Multiplier
MVTM36BH030M025A00
in the product family
VTM® Current Multiplier
Input Voltage
36V
Output Voltage
3V
Output Current
25A
HALF ChiP package
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
0.65 x 0.866 x 0.249in / 16.5 x 22.0 x 6.31mm
Option Graph Section
Options
Part Number
MVTM36BH030M025A00
Lead time
28 weeks
Minimum order quantity
25
| Quantity | MSRP |
|---|---|
| 25+ | $198.75 |
| 50+ | $185.44 |
| 100+ | $173.02 |
Product Features
Product features
- High frequency ZVS / ZCS Sine Amplitude Converter (SAC)
- High density, up to 334 A/in³
- Up to 50 A in a 0.56 in² footprint
- Low AC impedance: bulk capacitance elimination
- Fast dynamic response and low noise: no output filtering required
- 2,250 V of isolation
- Contains built-in protection features
- Pick & place / SMD compatible
- Mix and match full and half-chip products
Accordion Section
- Data Sheets
Data Sheet - White Papers
Factorized Power Architecture: High-current board-mounted power - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
Related accessories
Heat Sinks
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description Longitudinal Fins 11 mm | RoHS Yes | Drawings | Part Number 32783 | View details |
| Description Transverse Fins 11 mm | RoHS Yes | Drawings | Part Number 32784 | View details |
| Description Longitudinal Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32785 | View details |
| Description Transverse Fins 6.3 mm | RoHS Yes | Drawings | Part Number 32786 | View details |
Push Pins
| Description | RoHS | Drawings | Part Number | Add to cart table header |
|---|---|---|---|---|
| Description 0.051"-0.069" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33622 | View details |
| Description 0.070"-0.104" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33623 | View details |
| Description 0.105"-0.132" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33624 | View details |
| Description 0.133"-0.156" PCB 100 Pieces | RoHS Yes | Drawings | Part Number 33625 | View details |